Eaton’s electronic timers/hour meters are a simple and effective way to monitor equipment on time. The 1/32 DIN LCD is a battery-powered timer that provides a variety of timing display options. It is low price and high efficiency with an 8-digit LCD display. Different time ranges from 0.1 seconds to 100,000 hours. The E42DI24/E42DIR Series is an LCD solid-state hour meter with flexible input voltages. Records and displays up to 99,999.9 hours, rollover and continue timing. Memory retains data for 25+ years.