Electrical United States | Worldwide Sites | eaton.com   
 
   
COUNT CONTROL PRODUCTS
Eaton has a comprehensive line of the most technologically advanced control, measurement, monitoring and display products to meet a broad range of application requirements. Products offer high quality, precision, trouble-free performance, durability, and easy operation.
Totalizers
Totalizers
Totalizers are the simplest and most common type of counter, used in a variety of applications where accurate totals are needed, including counting the number of parts produced, amount of material used, or the number of machine cycles occurring. Some models can perform both totalizing and ratemeter functions.
Count Control / Preset Counters
Count Control / Preset Counters
Count control products provide output signals at preset count values. When signaling is needed for cut-to-length, batching, filling, mixing and dispensing applications, count control products offer the solution. Eaton offers a variety of sizes, display types and feature sets.
Tachometer / Ratemeters
Tachometer / Ratemeters
Commonly included as a standard feature on totalizers and count control products, ratemeters are used where it is necessary to monitor the speed of a process. Conveyors, baking ovens, material flow and motor speed are characteristic of the types of processes in which ratemeters are applied. Tachometers display motor or shaft RPM.
Digital Panel Meters
Digital Panel Meters
When your application calls for variable indication, Digital Panel Meters (DPM) are the right tool. Voltage, current, pressure, volume, temperature, frequency and other parameters can be monitored and displayed. With a variety of input and ouput options, DPMs can be used in most any application and the product’s short depth makes it flexible and accommodating to panelbuilders' needs.
Timers / Hour Meters
Timers / Hour Meters
Timers are used in applications where time is the main focus. To make a process more efficient, effective or safe, timers are used to determine how long a machine has been running in order to schedule machine maintenance or they can start or stop a process at a predetermined point in time.
Flow Totalizers Eclipse Series
Flow Totalizers Eclipse Series
Flow products are used in a variety of applications where liquid or gas flow needs to be monitored or controlled. In many processes, both the total quantity of product being produced and the rate at which the product is being produced must be known; flow controllers can offer that information while monitoring your process efficiency.
Special Function Control
Special Function Control
Many OEMs require a specific set of control options to run single-purpose machinery. Eaton’s Special Function Control products are the perfect place to start building a customized control package.
Fusion Integrated Machine Control
Fusion Integrated Machine Control
Integrated machine control products have high-speed count functions, including scaling, main counter, five presets, prewarn, totalizer, batch and rate. Flexible display with selectable character sizes, run screens, ladder triggered messages and well-understood programming method allow flexibility in control functionality.
Temperature Control TC Series
Temperature Control TC Series
Eaton’s temperature controllers are ideal for a wide range of applications, including heat treating, baking, packaging, furnace control, and chillers. Key features ensure quick and accurate responses and processes as well as protection in wash-down and other challenging environments.
    
 
Products and Services
1 
2