Electrical United States | Worldwide Sites | eaton.com   
 
POWER DISTRIBUTION BLOCKS
Power Distribution BlocksEaton’s CH160 Series of Power Terminal Blocks are UL 1059 recognized power terminal blocks for branch circuit applications. The CHDB Series of Power Distribution Blocks is designed for high short circuit current rating (SCCR) applications up to 200,000 amperes.  They are available in three-pole open style and single-pole enclosed style with a variety of terminal arrangements and current-carrying capability up to 570 amperes.
 
Products and Services
1 
2 

  • Protective Cover guards against accidental contact and offers a write-on surface for easy field termination identification.
  • Assembly with minimum spacing to meet UL 1953 requirements for feeder circuits in UL 508A industrial control panels provides significant wiring flexibility.
  • Captive termination screws prevent lost screws.
  • Recessed termination screws and a fuse extraction door provide a "finger-safe" design, for IP20 grade protection.
Loading Please wait..
  • Protective Cover