Electrical United States | Worldwide Sites | eaton.com   
 
   
DISTRIBUTION AND TERMINATION
Power Distribution Blocks provide a means for termination of up to (12) load wires in a single point while being supplied by a single line. Terminal blocks are suited to conserve space while allowing maximum flexibility, when labor cost reduction and ease of assembly is desired.
Terminal Blocks
Terminal Blocks
Terminal Blocks offer high-volume interconnect of control and signal circuitry, when labor cost reduction and ease of assembly is desired. Applications include automated equipment, machine tools, packaging/material handling machinery, railway/mass transit systems, and petro-chemical.
Power Distribution Blocks
Power Distribution Blocks
Eaton’s Power Distribution Blocks and Power Terminal Blocks are available in a wide variety of wiring configurations to provide users with superior flexibility. They are UL 508A Approved for Industrial Control Panels, and single-pole units may meet requirements for UL 508A feeder circuits.
Fuse Blocks
Fuse Blocks
Eaton’s Fuse Blocks and Holders provide a simple DIN mounting device for protection in control circuits. Available for Class CC, midget, H, M and R, they are UL listed or recognized and CSA certified for branch circuit protection, supplementary and high-speed protection.
    
 
Products and Services
1 
2