Electrical United States | Worldwide Sites | eaton.com   
 
IEC-RATED ENCLOSED CONTROL
IEC Enclosed ControlEaton's IEC-rated starters provide you with the ability to select the motor starting equipment that is specific to your needs. Eaton provides the highest-quality IEC-rated motor starter families, including our XT Series. We offer starters without main disconnect devices, combination and noncombination starters and a variety of available modifications.
 
Products and Services
1 
2 

  • Eaton's XT IEC power control line offers contactors, starters and combination motor controllers that are designed to meet international standards.
  • AC and DC controlled contactors in the same compact frame
  • Available with screw or spring cage terminals
  • Low power consumption DC coils
Loading Please wait..