Electrical United States | Worldwide Sites | eaton.com   
 
HVAC CONTROL
HVAC PanelEaton’s ECH Line of combination starters was developed specifically for customers in the HVAC industry. The ECH product combines the requirements of motor overload and short circuit protection into one package. These starters were designed to be compact and to offer the basic features prevalent in the HVAC marketplace. The line includes the Freedom Line of FVNR NEMA Starters with either (C306) interchangeable heaters or solid-state overload relays, a CPT, HOA and Red Pilot Light.
 
Products and Services
1 
2 

  • C306 Overload Relays are designed for use with CE or CN non-reversing and reversing contactors. Four sizes are available for overload protection up to 144A.
  • Interchangeable Heater Packs adjustable ±24% to match motor FLA and calibrated for use with 1.0 and 1.15 service factor motors. Heater packs for 32A overload relay will mount in 75A overload relay — useful in derating applications such as jogging.
  • Shrouded or fingerproof terminals to reduce possibility of electrical shock.
  • Meets UL 508 single-phasing requirements. UL listed, CSA certified, NEMA compliance.
Loading Please wait..