Eaton’s Pump Controllers enclosures are Type 3R to provide weather-tight protection and are available in several sizes, depending on the customer’s control option requirements. The disconnect, contactor and overload relay are the same as used in Freedom and IT. Lines of combination starters. These controllers are available in standard full voltage as well as reduced voltage configurations, with vacuum contactors as well as the standard electromechanical contactors.