Electrical United States | Worldwide Sites | eaton.com   
 
   
DC CONTACTORS
Eaton offers several lines of DC contactors for use in mill applications, moving equipment and general-purpose applications. DC Contactors are designed to control the line isolation, starting, stopping, reversing, and regulating functions of a DC motor.
Mill Control Products
NEMA Rated Mill Duty Contactors
Rugged, mill duty DC contactors NEMA Rated 5 to 1800A Mill Duty DC contactors are designed to operate in the harshest of environments. Available in single pole normally open or normally closed and two pole (size 2 only) normally open configuration.
Industrial Mill Duty Contactors
Industrial / Mill Duty Contactors
The ME industrial duty DC contactors are rated 5A to 150A and designed to operate in the harshest of environments. Available in single pole normally open, single pole normally closed, SPDT, and two pole normally open configuration.
    
 
Products and Services
1 
2