Electrical United States | Worldwide Sites | eaton.com   
 
MASTER SWITCHES - GH101
Master Switches - GH101GH101 Type F Master Switches are furnished with a positive mechanical stop located in the operating head of the switch. Masters are available both as open devices for benchboard mounting, and NEMA 3 enclosed for wall or floor mounting. Mounting brackets affixed to the bottom of case for floor type mounting can be relocated to the rear of the enclosure for wall mounting.
 
Products and Services
1 
2 

  • Positive mechanical stop on operating head provides long mechanical life.
  • Unitized double break contact blocks designed with wiping action produce positive make-break operation in harsh operating environments.
  • Stainless steel cams mate to steel roller on contact block result in minimal wear and long mechanical life.
  • Easy access to cams allow for quick field conversion of contact sequence arrangement.
Loading Please wait..
  • Handle pushbutton
  • Spring return