|
|
|
MILL CONTROL PRODUCTS
Mill duty products are applicable for the toughest environments found in steel mills, saw mills, foundries, paper mills, smelting operations, and similar rough-duty applications.
|
|
DC Contactors
Eaton offers several lines of DC contactors for use in mill applications, moving equipment and general-purpose applications. DC Contactors are designed to control the line isolation, starting, stopping, reversing, and regulating functions of a DC motor.
|
|
|
DC Relays and Overloads
Type 6011 DC Mill Type Relays are recommended for use in control circuits for mill duty control systems. Type C304 inverse time and instantaneous DC Magnetic Overload Relays with automatic reset are designed for use in dc motor circuits to monitor dc motor loading.
|
|
|
Shoe Brakes
Eaton offers two field proven shoe brake designs for application on rotating loads requiring braking and holding torque. Mill duty GH505 is DC operated available in six wheel sizes with torque ratings from 50 lb.ft. to 4000 lb.ft. Industrial 511 is AC or DC operated available in three wheel sizes with torque ratings from 3 lb.ft. to 85 lb.ft.
|
|
|
Master Switches - GH101
The GH101 Type F Master Switch is a cam operated, vertical type control circuit master. Straight line operation of the handle is achieved by means of a right angle bevel gear assembly. A maximum of 16 circuits are available in the step type master, and a maximum of 6 circuits in the stepless master. Joystick master provides concurrent operation of two control motions with one operating handle.
|
|
|
Limit Switches
Power Circuit and control limit switches are designed for use with cranes, hoists, conveyors and similar types of moving machinery in industrial applications.
|
|
|
|
|