Eaton’s ELC Graphics Panels are the ideal operator interface designed specifically for use with ELC controllers. Simple to configure and easy to connect, displays support over 30 types of objects, including gauges, bar graphs, scrolling text messages, plots, and dynamic bitmap changes. The graphics panels also support alarms, password protection and many different fonts. Displays are configured, edited, downloaded and uploaded using the ELCSoftGP software on a PC.