- Visual Designer is Eaton’s cutting-edge software development package optimized for OEMs and used with the XV and XP operator interface families, industrial PC, and the PanelMate ePro PS.
- Pop-ups and group screens
- Full mathematical and logical evaluation
- Web browsing and document viewing
- Remote access and control without adding software to the remote PC
- Database interfacing
- Historical alarms and events
- Historical data archiving and trending
- Recipe management
- Multi-language
- VB scripting
- Report generation
- Scheduling
- Resolution conversion
- E-mailing and text messaging
- Launch and control of third party applications
- Conversion of legacy PanelMate configurations
- Optional PanelBuilder conversion utility
- Online configuration/editing
- Advanced search and replace
- Automatic scaling of web clients
- Customizable application symbols
- Reusable controls, images, and screens via indirect tag and/or PLC assignments
- HMisoft is the powerful yet user-friendly program editor for the HMi family of operator interface products.
- Simulate an application on or off line
- Built in picture library
- Create your own picture library
- Screen manager
- Over 70 on-screen objects
- Easy object setup
- Monitor all states of objects
- Macro editing
- Scale application from 10 to 4 inches
- Upload/download applications over USB, serial, or Ethernet
- Store archived data, alarms, and events to USB
- Logic configuration for I/O expansion modules
- Ethernet communications
- Canvas software is used for configuring industrial PCs and the PanelMate ePro PS family of products.
- PanelMate Power Pro software is used for configuring the PanelMate Power Pro series of operator interface products.
- ELCSoftGP Programming Software configures ELC graphics panels. With ELCSoftGP, applications can be created, edited, downloaded and uploaded. Move programs from one controller to a different one with ease.
| |