Eaton’s PanelMate ePro PS is a series of high performance operator interface products. Models are available with 8, 10, 12 and 15-inch color TFT touchscreen displays or as a Blind Node with no display. Features integrated Ethernet and serial communications, built-in OPC servers, UL, cUL, CSA, Class I Div 2 and CE certifications and USB, PCMCIA and removable CompactFlash interfaces. The PanelMate ePro PS is now also RoHS compliant.