|
|
|
OPERATOR INTERFACE (HMI)
Manufacturing environments are complex and require products that offer control, reduce downtime and increase efficiency. Eaton’s electronic operator interfaces (OI) do that while being easy to install, modify and use. The features, hardware design, development software and high quality provide the best value on the market.
|
|
ELC Graphics Panel
ELC Graphics Panels are low cost operator interfaces that are ideal for applications needing basic machine monitoring and control. Designed specifically for use with the ELC controllers, two models feature 10 programmable function keys, status LEDs, serial ports and a monochrome 160x32 or 128x64 pixel display.
|
|
|
HMi
Positioned between the ELC graphics panels and the XV series of operator interfaces, HM i is the workhorse of the industry. The units feature touchscreen and function buttons to suit all environments and applications. They range in screen size and color to fit available space and application needs. All units offer RS-232, RS-485 and RS-422 communications. The 6, 8 and 10 inch units also offer Ethernet communication options.
|
|
|
XV & XP Series
Eaton’s XV and XP Series of operator interfaces offer high performance platforms that provide unmatched flexibility. Features slim OEM design, a variety of communication port options that include onboard Ethernet on all models, screen sizes from 3.5 to 15 inches, Visual Designer software, and more.
|
|
|
PanelMate ePro PS
Eaton’s PanelMate ePro PS (performance series) is comprised of the most rugged, feature-rich operator interface devices on the market. The ePro PS family of operator interfaces include outdoor models and are ideal for harsh environments with high temperature, shock, and vibrations requirements.
|
|
|
PanelMate Power Pro
Eaton's PanelMate Power Pro Operator Interfaces are a cost-efficient, easy-to-integrate alternative to traditional hardwired operator panels in control systems. They have the same cutout and stud pattern as earlier model PanelMate products and offer increased capabilities.
|
|
|
Aftermarket OI
Eaton’s Aftermarket Operator Interface (OI) solutions are available to service and repair your existing OI or help migrate you to the current platform from nearly 30 years of OI products to determine the best way to upgrade existing installed equipment.
|
|
|
Operator Interface Software
With application development expense often outweighing the hardware expense, the demand to quickly design and implement advanced GUI solutions is greater than ever. Eaton's Visual Designer software runs on three hardware platforms and makes advanced features such as data archiving, recipe management, multi-language, database access, and web serving easy through an elegant and modern user interface. In addition, Eaton offers free technical support for all current and legacy hardware and software solutions.
|
|
|
|
|