Electrical United States | Worldwide Sites | eaton.com   
 
EASY SOFTWARE
EASY SoftwareEaton’s EASYSoft software is used to program EASY and EASYD controllers and displays. The Windows-based software provides circuit diagram input and editing and the diagrams can be displayed in the format desired. An integrated offline simulation tool allows users to test a circuit diagram before commissioning. It supports users who are configuring, programming and defining parameters for all of the intelligent relays and creating visualization functions for the EASYD displays.
 
Products and Services
1 
2 

  • Selection menus and drag and drop functions simplify circuit diagram creation.
  • Graphical editor shows the circuit diagram immediately in the display format desired for efficient viewing.
  • Integrated offline simulation tool allows users to test the functionality of the circuit diagram before commissioning.
  • When EASY800 and EASYD controllers are connected using EASY-NET, all connected devices can be accessed and their programs loaded from a single controller for maximum efficiency.
Loading Please wait..
Technical support is available FREE of charge by calling the Technical Resource Center (TRC) at 877-ETN-CARE from 8AM to 5PM Eastern time. You may also e-mail the TRC at TRCAutomation@eaton.com.