Electrical United States | Worldwide Sites | eaton.com   
 
   
EZ INTELLIGENT RELAYS
Eaton's EZ Intelligent Relays combine timers, relays, counters, special functions, inputs and outputs into one compact device that is easily programmed. They provide an exceptional level of flexibility together with substantial savings of commissioning time and effort.
EZ Intelligent Relays
EZ 500/700/800 Intelligent Relays
EZ Intelligent Relays excel in traditional applications where multiple relays, timers and pushbuttons are used. Three families (EZ500, EZ700, EZ800) offer more than 35 styles that support 12 - 320 I/O points. Typical uses include car washes, automatic doors, lighting, pump control, 12 Vdc automotive and machinery.
EZ Software
EZ Software
EZSoft Windows-based software is a user-friendly circuit diagram editor for the EZ500/700/800 and EZD intelligent relays. It supports users who are configuring, programming and defining parameters for all of the intelligent relays and creating visualization functions for the EZD displays.
    
 
Products and Services
1 
2