Electrical United States | Worldwide Sites | eaton.com   
 
ELC MODULAR CONTROLLERS
ELC Modular ControllersThe ELC Modular Controllers are less than half the size of most programmable logic controllers. ELC Digital I/O Expansion modules provide the correct amount and type of I/O for application solutions. Choose 4, 8 or 16 I/O with different combinations of AC and DC input and Relay and Transistor output. Any number of expansion modules can be added to an ELC controller to create up to 256 I/O. Specialty modules like Analog in, Analog out, and Platinum Temperature are also available.
 
Products and Services
1 
2 

  • Compact size means smaller control cabinets and panels, reducing costs and saving space.
  • DIN-rail lets you add as many modules as desired. Just snap on, and slide into place; all connections are done automatically.
  • Select a model with LED display for user-assigned process monitoring, error messages, alarms, display counts and more.
  • Ability to communicate easily with other Eaton devices eliminates the need for additional interface devices.
  • Easily programmed using the ELCSoft software that runs on your PC or by using the handheld programmer accessory. These tools can also be used to easily upload, download and transfer programs.
Loading Please wait..
  • Analog In Module
  • Analog Out Module
  • Cables
  • GP Transfer Modules
  • Handheld Programmer
  • Platinum Temperature Module
  • Power Supplies
  • Thermocouple Temperature Module
Technical support is available FREE of charge by calling the Technical Resource Center (TRC) at 877-ETN-CARE from 8AM to 5PM Eastern time. You may also e-mail the TRC at TRCAutomation@eaton.com.