Electrical United States | Worldwide Sites | eaton.com   
 
ELCSOFT PROGRAMMING SOFTWARE
ELC SoftwareELCSoft programming software configures all Eaton Logic Control (ELC) controllers. With ELCSoft, applications can be created, edited and monitored. Move programs from one controller to another with ease. Program in ladder, sequential function chart or instruction language. It is the single program to develop ELC controller applications. ELCSoft is also used to configure the DeviceNet master and Modbus TCP Ethernet modules.
 
Products and Services
1 
2 

  • Software wizards simplify the programming process.
  • Make online changes, monitor and remote control the run/stop operation for ease of operation.
  • Program on your PC and download to the ELC through a serial cable or over Ethernet.
Loading Please wait..
Technical support is available FREE of charge by calling the Technical Resource Center (TRC) at 877-ETN-CARE from 8AM to 5PM Eastern time. You may also e-mail the TRC at TRCAutomation@eaton.com.