Electrical United States | Worldwide Sites | eaton.com   
 
M22

M22 PushbuttonsThis attractive, functional line of pushbuttons features a space-saving construction that enables fast assembly. The complete illuminated M22 line offers LED light units to ensure high-quality brightness and up to 100,000 hours of illumination. Because of the rugged design of these pushbuttons, most operators and contact blocks exceed five million mechanical operations.

 
Products and Services
1 
2 

  • This highly versatile line features field-convertible functions and customized laser engraving capabilities.
  • LED indicators offer 100,000 hours of life in high-vibration environments and lenses specifically designed for LED illumination.
  • All components feature an IP66 rating, and some carry IP67 and IP69K for wash down environments.
video
M22 Pushbutton Videos
Loading Please wait..
  • Available with a silver or black colored bezel