Electrical United States | Worldwide Sites | eaton.com   
 
HT800
HT800 PushbuttonsEaton's HT800 series features a wide variety of devices, including momentary, illuminated and mushroom head pushbuttons, selector switches, indicating lights and push-pull switches. They are corrosion resistant and water- and oil-tight devices that are suitable for industrial applications, including replacement of other manufacturer's 30.5 mm pushbutton devices.
 
Products and Services
1 
2 

  • These devices feature easy visual inspection of contact conditions and easily identifiable NO or NC contact blocks.
  • The reliability ridge penetrates contamination buildup on stationary contacts for dependable operation.
  • Left/right- or top/bottom-mounted contact blocks allow for correct positioning in retrofit applications.
  • All-purpose selector switches are convertible and can rotate in 22.5° increments to suit panel layouts.
  • Gold-plated contacts are suitable for logic-level circuits.
Loading Please wait..