Electrical United States | Worldwide Sites | eaton.com   
 
SAFETY RELAYS
ESR5 Safety RelaySafety relays are intended to reliably monitor the signals from safety devices at all times and switch off quickly in an emergency. Eaton’s ESR5 safety relays provide optimal safety and a high degree of reliability for plant machinery. The ESR5 enables applications to meet the highest safety ratings in accordance with EN954-1, EN ISO 13849-1 up to PL e, and IEC 62061 up to SILCL 3.
 
Products and Services
1 
2 

  • Suitable for global applications with UL, cUL and TÜV safety certifications
  • Plug-in screw terminals provide fast and fault-free replacement
  • Multiple-voltage versions (24–230 Vac/Vdc) offer a flexible range of application
  • Delayed and non-delayed contact expansions accommodate a wide variety of applications
  • Compatible with emergency stops, rope pulls, two-hand control stations, light curtains (OSSD), gate enable devices and safety switches
Loading Please wait..