Electrical United States | Worldwide Sites | eaton.com   
 
SOLID STATE RELAYS
Solid State RelaysEaton’s Solid-State Relays (SSR) provide a high degree of reliability, a long service life, significantly reduced electromagnetic interference, fast response and high vibration resistance. Applications for Solid-State Relays typically include equipment that requires high cycling rates, low acoustical or electrical noise, or high vibration resistance; such as medical equipment, heating/cooling equipment, lighting control and pumps/compressors.
 
Products and Services
1 
2 

  • All solid-state circuitry with no moving parts to wear ensures a long life.
  • Compact panel mounting and a removable finger-safe cover allow for safe, easy, flexible installation.
  • Isolated input and output terminals protect the system from electrical noise.
  • Internal snubber circuitry includes additional protection from transients.
  • Heat sink provides easy mounting in tight spaces, and eliminates the need for added accessories and installation.
  • Flexible mounting allows DIN rail or panel mounting without additional hardware or tools.
Loading Please wait..
  • DIN Mount External Heat Sink
  • DIN Mount Internal Heat Sink
  • Panel Mount
  • Thermal Transfer Pad