Electrical United States | Worldwide Sites | eaton.com   
 
MULTICONNECTOR BLOCKS
Multiconnector BlocksEaton's Multiconnector Blocks offer a broad range of robust connectivity options and is an easy way to quickly connect sensors to a control system. For convenience and installation troubleshooting, indicator LEDs provide both power and output status on the block.
 
Products and Services
1 
2 

  • Eaton's Multiconnector Blocks feature a capacity of up to 4A per port and 12A per block.
  • The robust design resists vibration and moisture penetration.
  • Ideal for extreme temperature environments from –13 to 167°F (–25 to 75°C).
Loading Please wait..
  • 4-, 6- and 8-port versions
  • Molded cable or spring clamp terminal wiring
  • Block capacity can be doubled with micro splitter accessory