Electrical United States | Worldwide Sites | eaton.com   
 
ACCUPROX SERIES
AccuProx analog Inductive proximity sensorsEaton's AccuProx sensors are built with robust stainless steel barrels, shock-resistant front caps, polycarbonate end bells and impact-absorbing potting compound to survive the most hostile industrial environments. Sensors feature an extended linear sensing range of up to 25 mm—three times longer than standard tubular analog inductive sensors.
 
Products and Services
1 
2 

  • AccuProx offers high output resolution and repeatability for applications requiring precision sensing performance.
  • The robust design is ideal for extreme temperature or environments with high-pressure wash down.
  • A high noise immunity of 20V per meter prevents many problems associated with electrical noise.
  • The 360-degree, dual-color output LED indicator provides easy viewing and simplified machine troubleshooting.
Loading Please wait..
  • DC-only units
  • 4–20 mA output and dual-output (0–20 mA/0–10V) versions
  • Cable and connector variants available