Electrical United States | Worldwide Sites | eaton.com   
 
E57 PREMIUM+ SERIES
E57 Premium+ SeriesEaton's E57 Premium+ Series high-performance tubular inductive sensors reliably detect metal targets at up to four times the range of conventional sensors. These sensors feature improved sensing performance, product durability and selection. The stainless steel housing and robust electronic design is highly resistant to extreme temperatures and electrical noise levels.
 
Products and Services
1 
2 

  • A large range of connector and output circuit options offer maximum flexibility in control systems design.
  • The robust design is ideal for extreme temperature or environments with high-pressure wash down.
  • High noise immunity of >20V per meter prevents many problems associated with electrical noise.
  • 360-degree, dual-color output LED indicator provides easy viewing and simplified machine troubleshooting.
Loading Please wait..
  • 2- and 3-wire circuits
  • AC, AC/DC and DC variants
  • 12-, 18- and 30-mm tubular housings
  • Cable, miniconnector, body-mount microconnector and pigtail microconnector
  • Available in a Short Body Series that is built in short tubes for application in tight locations