Electrical United States |
Worldwide Sites
|
eaton.com
Home
|
Contact Us
|
Sign-In
Close (x)
E57 FERROUS-ONLY SERIES
Eaton's Ferrous-Only Series Sensors are a standard 18-mm family of sensors that are designed to detect only ferrous metals, such as steel, iron, nickel or cobalt, while ignoring all other types of metal.
Sign up for newsletters
Find a Location
View Catalogs
Contact Us
Products and Services
1
2
Features
Documentation
Options
Sensors are epoxy filled for shock and vibration resistance.
Sensors are designed for maximum heat tolerance to survive demanding industrial applications.
Sensors offer a wide operating temperature range of –13 to 158°F (–25 to 70°C).
Sensors are built with high-quality stainless steel housings for reliable performance.
Sensors Catalog Index
Test the Best Promotion
Loading Please wait..
2- or 3-wire
AC/DC or DC-only
Available with micro- or mini-style connectors