Electrical United States | Worldwide Sites | eaton.com   
 
E57 GLOBAL SERIES
Global Proximity Inductive Proximity SensorsGlobal Series Sensors are a cost-effective solution that are optimized to include only those functions necessary for basic, reliable sensing without lacking the performance or features you expect. These sensors include a variety of diameters so they will fit where you need them.
 
Products and Services
1 
2 

  • All sensors include a bright LED indicator to show output status.
  • Terminations include a 2m cable, microconnector and nanoconnector.
  • For power handling, DC units feature a 100 mA load current rating and AC units are rated up to 200 mA.
Loading Please wait..
  • Available in AC or DC, 2-wire or 3-wire, and NPN or PNP
  • Choose between cable wiring or quick-disconnect connectors
  • Shielded or unshielded versions available