Electrical United States |
Worldwide Sites
|
eaton.com
Home
|
Contact Us
|
Sign-In
Close (x)
E55 NONMETALLIC
These corrosion-resistant inductive proximity sensors are made of PBT plastic, making them an ideal solution for environments with high-pressure wash down.
Sign up for newsletters
Find a Location
View Catalogs
Contact Us
Products and Services
1
2
Features
Documentation
Options
Sensors Catalog Index
Threaded tubular housings allow for easy integration into new and existing applications.
PBT plastic housings are ideal for use in environments with high-pressure wash down or in the presence of corrosive chemicals.
LED output indicators provides easy viewing.
Shielded units can be embedded flush with metallic surfaces.
Loading Please wait..
Available in 12-, 18- and 30-mm diameters
Shielded or unshielded
2-wire AC or 3-wire DC