Electrical United States | Worldwide Sites | eaton.com   
 
   
INDUCTIVE PROXIMITY SENSORS
An inductive sensor detects metallic objects without requiring physical contact with the targets to be sensed. Eaton offers a broad range of robust inductive sensors to suit a wide variety of industrial applications.
AccuProx
AccuProx Series
Eaton's AccuProx analog inductive proximity sensors provide an unmatched sensing range, linearity and resolution in an affordable and compact tubular package.
Global Proximity
E57 Global Series
Designed with high-volume OEMs in mind, Eaton's value-priced Global Series sensors offer just the features you need for basic, reliable sensing.
Ferrous Only Tubular
E57 Ferrous-Only Series
This unique family of sensors is designed to detect only ferrous metals, such as steel, iron, nickel or cobalt.
Metal Face
E57 Metal Face Series
Eaton's Metal Face Series sensors are a great choice when inductive proximity sensors are required to withstand harsh environments.
iProx
iProx Series
These adaptable, field-programmable sensors are designed to solve your unsolvable applications using SmartSense technology to perform unique sensing functions at extended ranges. No other sensor on the market offers such extensive programmability.
E57 Premium+ Series
E57 Premium+ Series
Eaton’s E57 Premium+ Series is a broad line of high-performance tubular inductive sensors in a wide variety of power and output configurations.
High Current Output
High-Current Output Series
These sensors provide an alternative to limit switches for position sensing on industrial vehicles. They are ideally suited for high-current loads.
Small Diameter
Small Diameter
When standard-sized tubular sensors don't fit, Eaton's Small Diameter sensors are the perfect solution. These tiny sensors are designed to deliver reliable performance where space is limited.
E56 Pancake Style
E56 Pancake Style
Eaton's E56 Pancake-Style sensors are the ideal choice for industrial environments, because they are designed for long-range operation and heavy-duty usage.
Tubular, NonMetallic Housing
E55 Nonmetallic
These tubular sensors with nonmetallic housings offer high corrosion resistance.
E52 Rectangular Type
E52 Rectangular Type
These small, rectangular sensors are a great solution for application where tubular sensors cannot be used.
E52 Cube Style
E52 Cube Style
Eaton's E52 Cube-Style inductive sensors are designed for long-range operation and heavy-duty usage. They are an ideal choice for any industrial environment.
E55 Limit Switch Style, Nonmetallic housing
E55 Limit Switch-Style Nonmetallic
Eaton's E55 Limit Switch-Style Nonmetallic sensors are designed to allow for direct replacement for standard mechanical limit switches, to shift to noncontact sensing and improve overall machine reliability.
E51 Limit Switch Style
E51 Limit Switch Style
These inductive proximity sensors offer high-performance noncontact sensing in a familiar NEMA limit switch-style housing.
    
 
Products and Services
1 
2 

Catalog IconSensors Catalog

registerTest the Best Promotion