Electrical United States | Worldwide Sites | eaton.com   
 
E50 HEAVY DUTY PLUG IN
E50 Heavy-Duty Plug-in Limit SwitchesThese versatile switches are the industry standard for reliability in environments that require exceptional chemical resistance. Viton gaskets, seals and boots and a zinc die-cast enclosure ensure resistance to coolants, cleansing agents and hydraulic fluids. Modular, plug-in components provide flexibility, reducing inventory and downtime.
 
Products and Services
1 
2 

  • Mounting dimensions accommodate both U.S. and DIN standards for easy retrofit installations.
  • Terminal identification on the nameplate allows for visual wiring checkout without guessing.
  • Head and switch bodies can be replaced without rewiring.
  • Ridge-topped contacts and wiping action ensure continuity to even logic-level circuits.
Loading Please wait..
  • Can be ordered in separate components or as completely assembled switches
  • AC/DC LED and AC neon indicating lights available
  • Epoxy-filled pin connector or pigtail pin connector receptacles available