Electrical United States | Worldwide Sites | eaton.com   
 
PRISM SERIES
Prism SeriesPrism Series 18-mm tubular sensors provide a flexible isolated output and twice the optical gain of other sensors in this product class. These cost-effective sensors offer forward- and right-angle viewing models that feature identical gain and optical characteristics for the best fit.
 
Products and Services
1 
2 

  • Gain control allows for quick adjustment for peak optical performance in a variety of applications.
  • Visible red sensing beams make it easy to see where the sensors are aimed for quick setup.
  • Unique threaded body allows for quick mounting in a 3/4-inch hole or against any flat surface.
  • Internal components are rigidly sealed in a solid encapsulated package for excellent performance in high-shock and high-vibration applications.
  • High sensing power enables functionality for longer ranges.
  • High noise immunity greatly reduces problems associated with electrical noise.
  • All models feature a quick, 3 ms response time.
  • Isolated outputs offer wiring flexibility.
Loading Please wait..
  • Available preconfigured in Light or Dark Operate modes
  • Four sensing modes available
  • Available in AC/DC or DC only models