Electrical United States | Worldwide Sites | eaton.com   
 
SM SERIES
SM SeriesNo sensor is easier to use than Eaton's SM Series. These easy-to-mount sensors feature TargetLock, which simplifies setup and visually confirms the sensor is positioned to operate with high reliability. TargetLock also provides diagnostic information during use to alert of impeding issues before they result in downtime.
 
Products and Services
1 
2 

  • Full protection from overvoltage, reverse polarity and short circuits reduces the chance of damage.
  • Bright 360-degree LED indicators clearly display status of the sensors.
  • Perfect Prox models sense different-colored targets and the same range and ignore objects in the background.
  • The compact size allows sensors to fit into tight spaces.
Loading Please wait..
  • Thru beam
  • Polarized reflex
  • Diffuse reflex
  • Perfect Prox
  • AC/DC models operate on either 18.246 Vac or 18.50 Vdc
  • DC-only models feature both NPN and PNP outputs
  • Multiple mounting options