Electrical United States | Worldwide Sites | eaton.com   
 
   
ELECTRONIC PRODUCTS
Electronic Switch Modules (eSM) and the Electronic Vehicle Display (eVU) are custom ordered, application specific electronic communications products from Eaton’s vehicle and commercial controls catalog.
Keypad Electronic Switch Modules E31 thumb
Keypad Electronic Switch Modules – E31
Offering an increased degree of sealing to IP67 from the front and rear of the module, the keypad electronic multiplex switch module (eSM E31) meets severe environment applications with exceptional operator feedback; tactile, audible and visual with up to four independent indicator LEDs.
eSM E32—Multiplexed Rocker Switch Units
Electronic Switch Modules E32
Offering a high level of flexibility, the above-panel electronic multiplex switch module (eSM E32) covers your wide range of switch and indicator applications using standard or custom graphics, as well as a full range of circuits and illumination options.
eSM—Multiplexed Rockers
Electronic Switch Modules E30
eSM E30 modules are designed to operate using at least one master module and any number from zero to seven expansion modules. The product is also complimentary to Eaton’s existing NGR line of rocker switches that allows combining the advantages of electro-mechanical switches with multiplexed modules.
eVu—Electronic Vehicle Display
Electronic Vehicle Display
With a focus on communications, convenience and safety, the Electronic Vehicle Display (eVU) works in sync with existing on-board computers and networks to provide the driver with valuable information. Electronic Vehicle Displays fill the gap between on-board systems and displays, function by function.
    
 
Products and Services
1 
2 

Selection Tool IconUS Distributor Stock Check

Locate IconNorth American Distributors
International Distributors