All switches in this rugged 8004/8005 Euro Full-Size Series lineup can be fitted with a silicone rubber seal to provide moisture and dust-resistance. Additionally, these switches can be gang-mounted into a single panel opening. Five lamp voltages are offered as standard, and panel blanks are also available. Options for the 8004/8005 Series include concave, two-face, illuminated, non-illuminated and a recessed feature.