Electrical United States | Worldwide Sites | eaton.com   
 
NGR (NEW GENERATION ROCKER)
New Generation RockerThe field-proven NGR (New Generation Rocker) offers both European styling and ergonomic design while providing the solid durability that you have come to expect from Eaton switches. Illuminated and non-illuminated versions with either incandescent bulbs or LEDs are available in a variety of popular switching circuits. The NGR also offers a variety of rocker buttons and indicators with laser-etched or pad-printed icons, insertable lenses and adhesive-backed labels.
 
Products and Services
1 
2 

  • Standard switch provides splash and dust resistance to IP42, while the sealed version is sealed to IP67 when supplied with panel seal.
  • Backlighting technique allows for the legend to appear daylight white or dead-front when non-illuminated, but will change color when illuminated depending on the back-lit color chosen.
  • Two legend areas on the ends of each rocker of sufficient size easily accommodate two lines of four Helvetica Narrow 12-point characters.
  • Rocker snaps on and off the switch, making it easily replaceable.
Loading Please wait..
  • Colored rockers, mounting bezels and lenses
  • Common lamp ground jumper
  • Custom back-lit legends
  • Dry circuit capabilities
  • Gang mounting system
  • Locking rocker
  • Maintained and Momentary Action Circuits
  • Multiple LEDs
  • Pad-printed legends
  • Polarized lock-on connectors
  • Reversing jumpers
  • Special lamps and lamp voltages
  • Special ratings

Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com

Selection Tool IconUS Distributor Stock Check

Locate IconNorth American Distributors
International Distributors