|
|
NGR (New Generation Rocker)
The NGR (New Generation Rocker) line of full-sized rocker switches, initially developed for the heavy truck industry, is now found in a variety of vehicle related applications. The standard actuator is a clean, European-styled, two-face rocker made of high-quality thermoplastic material.
|
|
|
SVR (Sealed Vehicle Rocker)
The SVR switch offers an above panel actuator, below panel and paddle actuator styles. It is designed to meet the severe environmental requirements of the construction and agricultural vehicle markets, and is sealed at the front and back to meets the rigorous sealing requirements of IP68.
|
|
|
Dual Motion Safety Switch
Dual Motion Safety Switches are the perfect solution to prevent accidental actuation and protect operator personnel and equipment in farming equipment, fire trucks and safety, vehicles, lawn and garden equipment, large transportation buses, as well as industrial and commercial equipment.
|
|
|
1500/2500 Series
1500/2500 Series rocker switches offer a designer touch that will enhance any product line. Ideal applications include appliances, electronic instrumentation, data processing, communications and medical and office equipment. Custom legends are available on the switch actuator and bezel.
|
|
|
1600/2600 Series
The 1600/2600 series snap-in rocker and paddle switches boast worldwide approvals at up to 16A, 250 Vac. One switch can be used for both domestic and foreign markets. Ideal applications include appliances, electronic instrumentation, communications, medical equipment, office equipment and more.
|
|
|
Rockette
General Purpose AC Rated Rockettes from Eaton offer the widest selection of features available, providing the design flexibility needed to fill the requirements of a variety of applications. They are available in two versions: Standard Rockette Switches and Sealed Rockette Switches.
|
|
|
X Series Rockers
The Electrical Sector is pleased to offer X Series Rockers for use in outdoor applications to meet almost every market need. These sleek style rockers are molded in a unique smooth matte finish. The bezel is also unique with a more modern rounded-rectangular design with an oval shaped rocker.
|
|
|
8006/8007 EURO SR
The standard size EURO SR is one tough and reliable rocker switch, field proven in America’s roughest off-road applications. The EURO SR is available with the complete range of rugged one and two-pole, illuminated or non-illuminated circuits.
|
|
|
8004/8005 Euro Full-Size
Eaton’s 8004 and 8005 Euro Full-Size Series Rockers feature matte finish European styling and snap-in mounting. These durable switches, field-tested in the most demanding truck and marine applications, are available with a variety of standard actuator options.
|
|
|
8064/8065 Esport
Tested in America’s toughest truck applications, the 8064/8065 ESPORT switch is reliable and durable and is available with a full range of rugged one and two-pole circuits. It has an optional polarized lock-on connector. Spade switch terminals are tin-plated for long storage life.
|