Electrical United States | Worldwide Sites | eaton.com   
 
SNAP SWITCH PUSHBUTTON ACTUATOR
Snap Switch Pushbutton ActuatorSnap Switch Pushbutton Actuator superstructures are designed for installation in a 0.475 in (12.07 mm) diameter mounting hole, and are available with attractive mounting collars. All series are supplied with a flat surface on the bushing to prevent rotation. In the series requiring the mounting collar, the collar itself is the face nut tightening the switch/ superstructure assembly down to the panel.
 
Products and Services
1 
2 

  • Protective collar around the operating button prevents accidental operation of the switch.
  • Flat surface supplied on the bushing helps to prevent rotation.
  • Multiple color availability provides customization options for color coding applications.
  • 1 (one snap switch) momentary pole ensures high functionality and long life.
Loading Please wait..
  • Colors available
  • NO and NC circuits
  • Pad printed buttons
  • PC Terminals
  • Rectangular Cap Style
  • Round Cap Style
  • Round 0.700 in (17.78 mm) button

Phone: 1-866-358-8093 or 1-877-ETN-CARE (877-386-2273)
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com

Selection Tool IconUS Distributor Stock Check

Locate IconNorth American Distributors
International Distributors