Electrical United States | Worldwide Sites | eaton.com   
 
   
SPECIAL DEVICES
Eaton offers an extensive line of Special Devices, including illuminated or non-illuminated AC and DC rated switches, actuators, and rockers.
Snap Switch
Snap Switch Pushbutton Actuator
Non-illuminated Snap Switch Pushbutton Actuators complement our S Series snap switch line. The actuators are available in three different non-illuminated versions. The line is complete with attractive colored pushbutton caps for color coding applications.
Door Interlock
Door Interlock Switch
Door Interlock Switches are attached to the door of equipment where it is necessary to turn power on or off when the door is closed or opened. This type of control is used in applications where maintenance and testing must be performed inside a cabinet.
Keylock
Keylock Switches
General Purpose and Heavy Duty AC/DC Rated Keylock Switches from Eaton provide reliable performance. They use Quick-make/Quick-break or Slow-make/Slow-break switching mechanisms.
Locking Rocker
Locking Rocker
The Locking Rocker is a unique switch featuring a patented internal locking mechanism, which allows the switch to be locked in the OFF position to prevent unauthorized or accidental operation.
    
 
Products and Services
1 
2 

Selection Tool IconUS Distributor Stock Check

Locate IconNorth American Distributors
International Distributors