Electrical United States | Worldwide Sites | eaton.com   
 
   
TOGGLES
Eaton's extensive line of toggle switches offers the widest selection of features and the design flexibility to meet the needs of almost any application.
Military Purpose Toggles
Military Purpose Toggles
Eaton’s military purpose toggle switches are designed to meet the requirements of MIL-S-83731. Sealed switches have a silicone rubber lever seal assembled between the lever and the bushing to resist the entrance of contaminants such as dust, sand or water into the contact structure.
Illuminated AC Rated Switches
Illuminated AC Rated Switches
Illuminated AC Rated toggles are available only in single-pole circuitry. A two-pole base is utilized with one-pole housing the lamp. On single throw circuits, the lamp is wired to operate in conjunction with the switch. On double-throw circuits, the lamp is independent of the switch.
General Purpose Toggles
General Purpose Toggles
General Purpose Toggles are AC or DC rated mechanically actuated switches designed to respond to many types of mechanical stimulus.
X Series Toggles
X Series Toggles
Eaton’s new, competitively priced, AC rated X Series Toggles offer a standard high rating for both single- and double-pole applications. The new X Series toggle line offers a wide range of switching circuits, functions and accessories.
Heavy Duty Hesitation Switches
Heavy Duty Hesitation Switches
Heavy Duty Hesitation switches are available in either two or three-position. The three-position switches offer a unique positive center stop feature, a major factor in their widespread acceptance for motor reversing and speed control applications.
High Capacity Switches
High Capacity Switches
Heavy duty High Capacity Switches combine innovative design and quality materials, and are ideal for exceptionally high-power applications, for heavy-duty motor loads and for use in welding equipment or similar industrial applications.
Panelboard Switches
Panelboard Switches
Eaton’s Panelboard Switches are a group of two-position power toggle switches used by manufacturers in a wide variety of applications that require dependability and long service, such as welding equipment, commercial floor polishers, battery chargers, food processors and panelboards.
    
 
Products and Services
1 
2 

Selection Tool IconUS Distributor Stock Check

Locate IconNorth American Distributors
International Distributors