Electrical United States | Worldwide Sites | eaton.com   
 
   
AUTOMATION AND CONTROL
Eaton manufactures a full basket of automation and control products. Included in this offering are sensing and monitoring relays, operator interface, counters and timers, pushbuttons, stacklights, toggle switches and programmable logic controllers.
Connectivity (SmartWire-DT)
Connectivity (SmartWire-DT)
The SmartWire-DT system uses a continuous green flat cable located in the control cabinet to connect motor starters, pushbutton actuators, and indicator lights.
Contactors, Starters and Protective Relays
Contactors, Starters and Protective Relays
With a broad portfolio that includes everything from phase, voltage and current monitoring relays to motor protection breakers, Eaton offers the protection your system needs against equipment failure and danger caused by voltage faults, current conditions or excessive load requirements.
Count Control Products
Count Control Products
Eaton has a comprehensive line of the most technologically advanced control, measurement, monitoring and display products to meet a broad range of application requirements. Products offer high quality, precision, trouble-free performance, durability, and easy operation.
Distribution and Termination
Distribution and Termination
Power Distribution Blocks provide a means for termination of up to (12) load wires in a single point while being supplied by a single line. Terminal blocks are suited to conserve space while allowing maximum flexibility, when labor cost reduction and ease of assembly is desired.
Enclosed Control
Enclosed Control
Eaton offers one of the broadest lines of enclosed electrical control devices available. These assemblies provide mechanical and electrical protection for operators and equipment.
Fire Pump Controllers
Fire Pump Controllers
Eaton's fire pump controllers are designed and manufactured in accordance with the strictest fire protection, electrical and insurance codes in the world, thereby ensuring they meet or exceed all required standards.
Mill Control Products
Mill Control Products
Mill duty products are applicable for the toughest environments found in steel mills, saw mills, foundries, paper mills, smelting operations, and similar rough-duty applications.
Operator Interface
Operator Interface (HMI)
Manufacturing environments are complex and require products that offer control, reduce downtime and increase efficiency. Eaton’s electronic operator interfaces (OI) do that while being easy to install, understand, modify and use. The features, hardware design, development software and high quality provide the best value on the market.
Power Conversion and Management
Power Conversion and Management
Eaton offers a wide array of control power transformers and power supplies for power conversion and management applications.
Programmable Logic Controllers
Programmable Logic Controllers
Eaton's Programmable Logic Controllers (PLCs) are microprocessor-based devices used to control industrial processes or machines. They provide advanced functions, including analog monitoring, control and high speed motion control as well as share data over communication networks.
Pushbuttons, Pilot Lights and Selector Switches
Pushbuttons, Pilot Lights and Selector Switches
Eaton offers an extensive variety of pushbuttons, pilot lights and selector switches to suit virtually any industrial or commercial application.
Relays and Timers
Relays and Timers
Whether you're a machine builder or end user, control panel designer or facility maintenance manager, Eaton's expansive offering of relay options with customization capabilities can meet all of your specific application requirements.
Sensors and Limit Switches
Sensors and Limit Switches
Eaton has a wide range of sensing options for any application—from sophisticated noncontact sensing solutions to rugged mechanically actuated switches.
Variable Frequency Drives
Variable Frequency Drives
Variable frequency drives adjust a motor's speed to closely match output requirements, resulting in a typical energy savings of 10 to 50 percent.
Vehicle and Commercial Controls
Vehicle and Commercial Controls
Eaton is proud to offer solid performance vehicle and commercial controls for global applications, including everything from electromechanical pushbutton rocker and toggle designs, to electronic rocker, indicator and display devices, all of which are customizable.
    
 
Products and Services
1 
2