Electrical United States | Worldwide Sites | eaton.com   
 
   
CIRCUIT PROTECTION

Eaton's circuit breakers can be reset and reused over and over again, essentially recycled when compared with a standard fuse that must be replaced and discarded in compliance with special disposal procedures. In a power distribution panel, circuit breakers ranging from 100–1200 amps consume 40%–50% of the space of comparable fusible devices.

Arcflash Reduction Maintenance System
Arcflash Reduction Maintenance System
A circuit breaker equipped with an Arcflash Reduction Maintenance System can improve safety by providing a simple and reliable method to reduce fault clearing time.
Hydraulic-Magnetic Circuit Protection
Heinemann hydraulic-magnetic circuit breakers are available in both AC and DC ratings in accordance with UL, CSA and VDE standards. Heinemann offers a number of equipment, branch and main circuit breaker products that meet American, European and Asian agency listings.
Low Voltage (LV) Air Power Circuit Breakers
Eaton provides comprehensive low voltage power circuit breaker solutions to meet the demands of power distribution systems worldwide.
Medium Voltage (MV) Vacuum Circuit Breakers
Eaton's vacuum circuit breakers provide centralized control and protection of medium voltage power equipment and circuits in industrial, commercial, and utility installations involving generators, motors, feeder circuits, and transmission and distribution lines.
Medium Voltage Fuses
Eaton is a world leader in the design and manufacture of medium voltage power fuses and the only full-line manufacturer of both current limiting and expulsion fuses for the ANSI/NEMA market. Eaton fuses meet the needs of most medium voltage applications, protecting 2.4–145 kV voltage systems.
Industrial Miniature Circuit Breakers
Eaton offers a wide range of high quality circuit breakers. Choosing circuit breakers saves energy compared to fused disconnects because they have less watts loss for like ratings and can be reset after they trip. Ideal for loadcenters, panelboards, fuseboxes, or similar devices.
Molded Case Circuit Breakers
Eaton's molded case circuit breakers offer protection for low voltage distribution systems and increased performance in less space than many standard breakers or similar fusible devices. Typical uses include panelboards, switchboards, motor control centers, and control panels.
Protective Relays
Protective Relays
Protective Relays provide you with unique microprocessor-based devices that eliminate unnecessary trips, isolate faults, protect motors and breakers, and provide system information to help you better manage your system.
Switches and Disconnects
Eaton's Disconnects are used when a means of control, circuit protection and safety are needed. Switches and disconnects may be horsepower rated, and suitable for use in many applications.
Vacuum Interrupters
Eaton’s vacuum interrupters are extensively used worldwide offering long life, low maintenance, and great reliability. They are a core solution for medium and high voltage switchgear, ring main units, pad mount units, circuit breakers, reclosers, tap changers, contactors and switches.
    
 
Products and Services
1 
2