Electrical United States | Worldwide Sites | eaton.com   
 
1U SERIES SLIMLINE

1U Series SlimlineThe 1U Series Slimline is the first hydraulic magnetic breaker to use a snap action mechanism which improves reliablility, safety and performance. With the snap action, the contacts are controlled by a stored energy mechanism that closes in one swift motion when the operator switches the handle to the ON position. This prevents premature contact failure and improves efficiency for higher current ratings.

 
Products and Services
1 
2 

  • The 1U Series Slimline compact size allows greater design flexibility and saves valuable rack space without sacrificing performance
  • Patented snap action technology for improved performance and reliability
  • World’s first circuit breaker designed for 1U height rack-mount applications
  • All configurations are ULT 489 listed for branch circuit protection and conform to IEC standards
Loading Please wait..
  • Integral auxiliary switch option
  • Bullet, screw or stud terminals
  • Panel removal tool
  • Standard distribution panel configurations available

locateHydraulic Magnetic Circuit Breaker Distributors

Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3

Technical Support
877-386-2273 Opt 2, Opt 1

Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series

Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)

Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series