Electrical United States | Worldwide Sites | eaton.com   
 
C SERIES
C SeriesThe C Series is popular in outdoor locations, in either high temperature or low temperature environments where nuisance tripping might have been a problem in the past. The C Series is built for a wide range of applications, and is one of the most versatile designs. From heating and air conditioning to modern railcars, the C Series breaker is built for the most demanding industrial applications.
 
Products and Services
1 
2 

  • Environmental, Vibration and Shock Resistant: Mil-spec qualification for fungus resistance, humidity, salt spray resistance and shock vibration resistance.
  • Heat-Induced Nuisance Tripping Eliminated: The protector is designed to “hold in” at 100% continuous rated current, regardless of ambient temperatures from -40°C +85°C.
  • Immediate Reset After Trip: The protector can be reset (closed) immediately after an overcurrent trip without a “cooling off” period.
  • 1/2 Cycle High Inrush Tolerance - 8X (standard) and 25x: The protector is available with different levels of tolerance to 1/2 cycle current spikes. Standard tolerance is 8X the continuous current rating; in addition, 25X is also available.
  • Overcurrent Curves, Long, Medium or Short Delay: Time characteristic curves are available as Short, Medium and Long Delay.
Loading Please wait..

locateHydraulic Magnetic Circuit Breaker Distributors

Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3

Technical Support
877-386-2273 Opt 2, Opt 1

Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series

Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)

Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series