Electrical United States | Worldwide Sites | eaton.com   
 
GJ SERIES
Series GJSeries GJ Circuit Breakers are the logical choice for high-current service entrance and panelboard installations, as well as control and protection of commercial and industrial lighting, transformers, motors and power supplies. The precisely tailored time delays and ability to interrupt high currents make them ideal for critical applications with inductive or other loads of up to 280 amperes.
 
Products and Services
1 
2 

  • Fungus and Humidity Resistance: MIL-STD-202. Ferrous parts incorporate special moistureresistant finish. Springs, cases and handles are made from fungus-resistant materials.
  • Shock: MIL-STD-202, Method 213.
  • Test Condition: 100g's for 6 milliseconds (Time delay breakers only).
  • Vibration: MIL-STD-202, Method 24, 10 to 500 Hz, 0.06-inch total excursion on three mutually perpendicular planes (time delay breakers only). Testing completed at full rated current 50/60 Hz.
Loading Please wait..

locateHydraulic Magnetic Circuit Breaker Distributors

Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3

Technical Support
877-386-2273 Opt 2, Opt 1

Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series

Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)

Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series