Electrical United States | Worldwide Sites | eaton.com   
 
J SERIES
J SeriesEaton’s J Series is one of the most versatile breakers offered in the Heinemann product line. The J Series can be used in a wide variety of applications including telecom, rail, marine and mobile equipment. Multiple mounting and handle configurations allow you to customize your equipment. These include rocker handles, snap-in mounting, sealed toggle actuators and color-coded handles.
 
Products and Services
1 
2 

  • The J Series breakers are small and lightweight, saving valuable space in crowded control panels or weight in portable equipment. Since the J Series is magnetically actuated, the breaker generates minimal heat, and breakers can be mounted in densely packed panels with no effect on performance.
  • The J Series is designed for fast, easy panel mounting. Its round bezel eliminates square cuts during panel fabrication, and shortens panel production time. Cutout preparation is as simple as punching or drilling three common-center holes per breaker.
  • The J Series is ready to except either standard push-on or screw terminal connections.
  • The J Series is ready for your global applications. In addition to UL 1077, the breaker also carries CSA and IEC 380 approvals.
Loading Please wait..

locateHydraulic Magnetic Circuit Breaker Distributors

Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3

Technical Support
877-386-2273 Opt 2, Opt 1

Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series

Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)

Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series