Electrical United States | Worldwide Sites | eaton.com   
 
KD SERIES
KD SeriesThe KD Series resettable pushbutton circuit protector provides basic thermal protection, has ratings from 0.25 – 20 amperes, and is UL recognized. The KD Pushbutton Circuit Protector provides circuit protection similar to a fuse but does not require replacement after a fault. This resettable design allows your customer to stay online and eliminate downtime.
 
Products and Services
1 
2 

  • The KD Series is easily installed in a 5/8” round or D-Shaped panel cutout similar to that used on conventional panelmounted fuse holders. It can be mounted from either the front or rear and is held in place by special hardware. Its 1/4” quick-connect terminals are solderable.
  • The KD Series has been tested to meet the requirements of UL 1077, and is recognized as a supplemental protector by UL. We also carry CSA approval for applications in Canada.
  • The KD Pushbutton Circuit Protector trips without delay on short circuit, and with a controlled delay upon sustained overloads upon tripping, the contacts open with a positive snap action, thereby suppressing the arc.
  • For applications where equipment may be exposed to dust or moisture, protective boots are available. Two styles are available, one which protects the breaker from splashing water and another which seals the panel opening.
Loading Please wait..

locateHydraulic Magnetic Circuit Breaker Distributors

Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3

Technical Support
877-386-2273 Opt 2, Opt 1

Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series

Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)

Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series