Electrical United States | Worldwide Sites | eaton.com   
 
MODULAR POWER DISTRIBUTION BUSBAR SYSTEM, A100 SERIES
Modular Power Distribution Busbar SystemIdeal for a wide range of AC or AC-DC applications, such as generator sets, rail, and marine applications, the PDM-A100 Series Busbar Power Distribution system makes AC power distribution more compact, flexible, and easy to install - saving valuable space while reducing labor and material costs. Power is supplied to circuit breakers by using Eaton's innovative bus system rather than by individual wiring or complicated buswork.
 
Products and Services
1 
2 

  • Pre-engineered compact power distribution bus system design saves installation time.
  • The number, type (ac vs dc), and location of loads can be easily changed by adjusting the busbar components, allowing users to achieve maximum flexibility and a compact design with minimum engineering and labor time.
  • Pluggable breakers for allow for quick connection and ability to disconnect.
  • Products are built to order according to specifications and can be provided with any number of positions to accomodate any application needs.
  • The power terminal can be attached at any location on the bus system allowing for more even power distribution and greater safety.
  • The use of optimized terminal connection blocks internal to the module drastically reduces the amount of physical space needed.
  • Mounting brackets on the top and bottom allow for front or rear mounting.
Loading Please wait..
  • 3-Phase AC system or AC/DC system
  • Several mounting configurations
  • Front or rear connections
  • Auxiliary alarm switch
  • Customize your load requirements

locateHydraulic Magnetic Circuit Breaker Distributors

Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3

Technical Support
877-386-2273 Opt 2, Opt 1

Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series

Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)

Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series