Electrical United States | Worldwide Sites | eaton.com   
 
PROPAK SERIES
PROPAKThe PROPAK Series Hydraulic-Magnetic Circuit Protector is available in 1- or 2-poles, 0.1 to 20 amperes, and meets MIL-STD for shock, vibration, temperature and humidity. The PROPAK offers the performance of a hydraulic-magnetic breaker in a miniature package. The PROPAK can be used in a variety of applications up to 250 Vac. All breakers ship with mounting hardware included and have quick-connect terminals for fast installation.
 
Products and Services
1 
2 

  • Choose from instantaneous or standard time delay curves 2 or 3. A high inrush version is also available.
  • The PROPAK series is UL recognized under UL 1077 and carries CSA approval. Each unit carries an interrupting capacity of 1 kA at maximum voltage of 250 Vac or 72 Vdc.
  • Some popular accessories include optional internal auxiliary contacts and screw terminal adapters.
Loading Please wait..

locateHydraulic Magnetic Circuit Breaker Distributors

Sales Questions (Pricing and Availability)
877-386-2273 Opt 1, Opt 3

Technical Support
877-386-2273 Opt 2, Opt 1

Manufactured in Canada:
DM/S (DIN Rail Mount)
GH Series
GJ1P Series
GJ Series

Manufactured in Morocco:
1U Series Slimline
KD Series
Modular Power Distribution Busbar System, A100 Series
PROPAK Series
SPHM (DIN Rail Mount)

Manufactured in Canada and Morocco:
J Series
AM1P Series
AMR Series (Note: AMR (AML) with illuminated handle - Morocco only.)
C Series