Electrical United States | Worldwide Sites | eaton.com   
 
BOLT-ON MINIATURE CIRCUIT BREAKERS
Bolt-on Miniature Circuit BreakerEaton’s bolt-on miniature circuit breakers offer superior protection for panelboards. They are also switching duty rated for 120 VAC fluorescent light applications. Easy to securely install. Choose from one-, two-, or three-pole designs. Built and listed to UL 489. All products 15–100A are HACR rated. Choose from Bolt-On Types BAB, QBHW, HBAX, HBAW.
 
Products and Services
1 
2 

  • Flexible power feed connection (wire size and position) offers product uniformity as well as ease of installation.
  • Field-mountable accessories make installation and on-site custom configuration easy.
  • Compact designs available to minimize panel size.
Loading Please wait..
  • Handle Locks
  • Handle Ties