CABLE-IN/CABLE-OUT MINIATURE CIRCUIT BREAKERS AND SUPPLEMENTARY PROTECTORS
Eaton offers a complete line of dual rated UL and IEC rated miniature circuit breakers and supplementary protectors for various applications, including branch circuits, transformers, motor control circuits, loadcenters, fuseboxes, and lighting. All provide maximum reliability and accuracy.
Dual Rated UL and IEC
Dual rated UL and IEC circuit breakers are ideal for providing protection in many applications. A current limiting design provides fast short-circuit interruption, offering superior protection by reducing peak let-through current. These products are rated up to 480/277Vac and up to 125Vdc per pole on certain styles. Choose from Dual Rated WMZ families.
UL Rated
Eaton has a wide selection of UL rated miniature circuit breakers for loadcenters, fuseboxes, or similar devices. Each pole provides steel frame calibration and arc chutes with 5 - 100A continuous in one-, two-, and three-pole designs. These products are rated up to 240Vac. A full-range of accessories expand customization options.